MGE Galaxy 7000 400 kVA
-
A high-adaptability, 3-phase UPS that meets the unique requirements of medium to large data centers, industry, buildings, and mission-critical environments. This ...
-
Includes: Installation guide, Network management card, User manual
G7TUPS400 Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (360000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
360.0kWatts
/ 400.0kVA
Output Connections
(1)
Hard wire 4-wire (3P + E)
(Battery Backup)
(1)
Hard wire 4-wire (3P + PEN)
(Battery Backup)
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
(1)
Hard wire 4-wire (3P + N)
(Battery Backup)
(1)
Hard wire 3-wire (3P)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
587.0A
MGE Galaxy 7000 400 kVA
A high-adaptability, 3-phase UPS that meets the unique requirements of medium to large data centers, industry, buildings, and mission-critical environments. This UPS includes ECO Mode, with cost-saving energy efficiency, and SPoT operation mode, which increases on-site test capability without additional load bank.
Includes: Installation guide, Network management card, User manual
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
-
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Galaxy 7000 Features & Benefits
Manageability
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Availability
High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Economy
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Compatiblity
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa
Output
Max Configurable Power (Watts)
360.0kWatts
/ 400.0kVA
Neutral Output Current
751A
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V, 440 V
Load Crest Factor
2.5 : 1
Waveform type
Sine wave
Maximum Output Current
1706
Output Voltage THD
< 2% linear load and < 3% non-linear load
Bypass
Built-in maintenance bypass
Input
Input frequency
45 - 65 Hz
Input voltage range for main operations
340 - 460 (400 V)V
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
380 V, 415 V, 450 V
Maximum Short Circuit Withstand (Icw)
200.0kAmps
Input Power Factor at Full Load
1.0
Communications & Management
Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Physical
Maximum Height
1900MM, 190.0CM
Maximum Width
1412MM, 141.2CM
Maximum Depth
855MM, 85.5CM
Net Weight
1110.0KG
Shipping weight
1130.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
960MM, 96.0CM
Shipping Depth
1520MM, 152.0CM
Color
Grey
# of Layers per Pallet
1.0
# of Units per Layer per Pallet
1.0
Environmental
Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 40 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
70.0dBA
Protection Class
IP20
Conformance
Approvals
CE, EN 60950, EN/IEC 62040-2, EN/IEC 62040-3, ISO 14001, ISO 9001, LCIE
Standard warranty
1 year repair or replace
General
Bypass Connection
4 wire (3P + N), 5 wire (3P + N + E)
Bypass Protection Device
800.0
Max Bypass Input Current
675.0A