MGE Galaxy 5500 Empty Battery cabinet 710 mm
-
Empty battery cabinet for use with third party batteries (non-modular).
-
Includes: Installation guide, User manual
G55TAB1 Features
MGE Galaxy 5500 Empty Battery cabinet 710 mm
Empty battery cabinet for use with third party batteries (non-modular).
Includes: Installation guide, User manual
Galaxy 5500 Features & Benefits
Availability
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Adaptability
Flexible Design
Available in a wide range of configurations to suit any operating environment
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Total cost of Ownership
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Batteries & Runtime
Battery type
Internal third-party batteries (not supplied)
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Physical
Maximum Height
1900MM, 190.0CM
Maximum Width
710MM, 71.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
125.0KG
Shipping weight
130.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
960MM, 96.0CM
Shipping Depth
980MM, 98.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Conformance
Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-3, FCC part 15 class A, IEC 60950, IEC 61000-3-3, IEC 62040-1-2, IEC 62040-2, ISO 14001, ISO 9001, TÜV, VDE
Standard warranty
1 year repair or replace