MGE Galaxy 5500 Battery Module cabinet L1000A

MGE Galaxy 5500 Battery Module cabinet L1000A Front Left
MGE Galaxy 5500 Battery Module cabinet L1000A Front Left
MGE Galaxy 5500 Battery Module cabinet L1000A Front Left
MGE Galaxy 5500 Battery Module cabinet L1000A Front Right
MGE Galaxy 5500 Battery Module cabinet L1000A Front Straight
MGE Galaxy 5500 Battery Module cabinet L1000A Front Straight
MGE Galaxy 5500 Battery Module cabinet L1000A Back
MGE Galaxy 5500 Battery Module cabinet L1000A Front Left
MGE Galaxy 5500 Battery Module cabinet L1000A Front Right
MGE Galaxy 5500 Battery Module cabinet L1000A Front Straight
MGE Galaxy 5500 Battery Module cabinet L1000A Front Straight
MGE Galaxy 5500 Battery Module cabinet L1000A Back
  • Matching battery cabinet for extended runtime options. Cabinet includes batteries, Cabling for side by side configuration, DC breaker and temperature sensor.

  • Includes: Installation guide, User manual

View Product Overview

G55TBATL10A Features

MGE Galaxy 5500 Battery Module cabinet L1000A
Matching battery cabinet for extended runtime options. Cabinet includes batteries, Cabling for side by side configuration, DC breaker and temperature sensor.
Includes: Installation guide, User manual
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Locking cabinet
    Prevents unauthorized access to the UPS.

Galaxy 5500 Features & Benefits

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Total cost of Ownership

ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Nicaragua, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
490 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Exide/Yuasa
Expected Battery Life (years)
8 - 10
Battery blocks per string
36

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
820MM, 82.0CM
Net Weight
1200.0KG
Shipping weight
1230.0KG
Shipping Height
1930MM, 193.0CM
Shipping Width
838MM, 83.8CM
Shipping Depth
1060MM, 106.0CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
ISO 14001, ISO 9001, TÜV
Standard warranty
1 year repair or replace

Options

Services