MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn

MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Miscellaneous
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Miscellaneous
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Front Left
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Miscellaneous
MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn Miscellaneous
  • DC breaker kit for empty battery cabinets. Includes temperature sensor, and cables for side by side installation.

  • Includes: Installation guide, User manual

View Product Overview

G55TD100120K1 Features

MGE Galaxy 5500 Battery C.B Kit 100-120KVA up to 10mn
DC breaker kit for empty battery cabinets. Includes temperature sensor, and cables for side by side installation.
Includes: Installation guide, User manual

Galaxy 5500 Features & Benefits

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
External battery system
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
400MM, 40.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
20.0KG
Shipping weight
20.0KG
Shipping Height
400MM, 40.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
600MM, 60.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-3, FCC part 15 class A, IEC 60950, IEC 61000-3-3, IEC 62040-1-2, IEC 62040-2, ISO 14001, ISO 9001, TÜV, VDE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up, 1 year (parts only)

Options

Services