MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8

MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Front Right
MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Front Right
MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Front Right
MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Front Right
  • UPS is designed to meet the offshore standard requirement.

  • Includes: Installation guide, User manual

View Product Overview

G55TUPU20HXS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (18000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
18.0kWatts / 20.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Maximum Input Current
42.0A
MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8
UPS is designed to meet the offshore standard requirement.
Includes: Installation guide, User manual

Marine Features & Benefits

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
18.0kWatts / 20.0kVA
Neutral Output Current
43A
Output Voltage Note
Configurable for 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
87.0 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
3 : 1
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Maximum Output Current
190
Output Voltage THD
< 1% linear load and < 2.5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step
Bypass
Built-in maintenance bypass, Built-in static bypass, Optional external bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
323 - 437 (380 V), 340 - 460 (400 V), 353 - 477 (415 V)V
Efficiency at Full Load
87.0 %
Input Total Harmonic Distortion
Less than 5 % for full load
Type of Input Protection Required
GL fuse
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
20.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system
Expected Battery Life (years)
8 - 10
Battery Charge Power (Watts)
5.6kWatts

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
2180MM, 218.0CM
Maximum Width
712MM, 71.2CM
Maximum Depth
855MM, 85.5CM
Net Weight
456.0KG
Shipping weight
480.0KG
Shipping Height
2300MM, 230.0CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
1080MM, 108.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3657.6meters
Audible noise at 1 meter from surface of unit
65.0dBA
Protection Class
IP20, IP32

Conformance

Approvals
CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-2, ISO 9001, TÜV, VDE
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

Bypass Connection
4 wire (3P + N), 5 wire (3P + N + E)
Bypass Protection Device
100.0
Max Bypass Input Current
29.0A

Options

Services