MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8

MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Right
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Right
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Straight
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Back
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Miscellaneous
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Detailed
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Left
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Right
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Right
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Front Straight
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Back
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Miscellaneous
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Detailed
  • Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance ...

  • Includes: CD with software, Dust filter, Installation guide, Network management card, User manual

View Product Overview

G3HT80KHB1S Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (72000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
72.0kWatts / 80.0kVA
Output Connections
(5) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
122.0A
MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8
Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance coated boards for harsh environments.
Includes: CD with software, Dust filter, Installation guide, Network management card, User manual

Galaxy 300 Features & Benefits

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Norway, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Qatar, Réunion, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
72.0kWatts / 80.0kVA
Output Voltage Note
kW/kVA = 0.9 PF with ambient temp up to 25°C. kW/kVA = 0.8 PF with ambient temp above 25°C
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Other Output Voltages
380 V, 415 V
Load Crest Factor
3 : 1
Overload Operation
10 minutes at 125% and 30 seconds at 150%
Output Voltage THD
< 3% linear load and < 5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step
Bypass
Built-in static bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
323 - 437 (380 V) Adjustable, 340 - 460 (400 V) Adjustable, 340 - 477, 357 - 477 (415 V) AdjustableV
Input Total Harmonic Distortion
Less than 5 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
16.0kAmps

Batteries & Runtime

Battery type
Lead-acid battery
Nominal Battery Voltage
+/- 192 V (split battery referenced to neutral)
Expected Battery Life (years)
3 - 5
End of Discharge Battery Voltage
+/- 154 V

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
700MM, 70.0CM
Maximum Depth
950MM, 95.0CM
Net Weight
735.0KG
Shipping weight
755.0KG
Shipping Height
1978MM, 197.8CM
Shipping Width
1120MM, 112.0CM
Shipping Depth
824MM, 82.4CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
65.0dBA
Protection Class
IP20

Conformance

Approvals
CE, EAC, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-4, ISTA 2B
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

General

Bypass Connection
5 wire (3P + N + E)

Options

Services