MGE Galaxy 160kVA 400V
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
-
Includes: Installation guide, User manual
GL160KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (128000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
128.0kWatts
/ 160.0kVA
Nominal Output Voltage
100V
Nominal Input Voltage
100V
MGE Galaxy 160kVA 400V
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: Installation guide, User manual
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
-
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
-
LED status indicators
Quickly understand unit and power status with visual indicators.
-
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
-
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
-
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
-
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
-
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
MGE Galaxy Features & Benefits
Availability
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Protection
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Marketing features
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Total cost of Ownership
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Product Distribution
Afghanistan, Albania, Armenia, Angola, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Denmark, Estonia, Eritrea, Ethiopia, Fiji, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Croatia, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Réunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
128.0kWatts
/ 160.0kVA
Efficiency at Full Load
94.5 %
Output Voltage Distortion
Less than 5 %
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Input
Input frequency
50/60 Hz
Efficiency at Full Load
94.5 %
Type of Input Protection Required
3-pole circuit breaker
Batteries & Runtime
Battery type
VRLA
Expected Battery Life (years)
5 - 10
Extendable Run Time
1
Communications & Management
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1900MM, 190.0CM
Maximum Width
1600MM, 160.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
1500.0KG
Shipping weight
1496.86KG
Shipping Height
840MM, 84.0CM
Shipping Width
1600MM, 160.0CM
Shipping Depth
1900MM, 189.99CM
Color
Light grey
Environmental
Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 12192meters
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
8800.0BTU/hr
Conformance
Approvals
CE, EN 50091-1, EN 50091-2, EN 50091-3, EN/IEC 62040-2, EN/IEC 62040-3, IEC 60950, TÜV
Standard warranty
1 year repair or replace