Line-R 600VA Automatic Voltage Regulator
-
Automatic voltage regulation for protection against brownouts and overvoltages.
LR600I Features
Key Features
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Line-R 600VA Automatic Voltage Regulator
Automatic voltage regulation for protection against brownouts and overvoltages.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Line-R Features & Benefits
Convenience
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Number of Outlets
4.0
Receptacle Style
IEC 60320 C13
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
8A
Surge Protection and Filtering
Surge energy rating
320Joules
Physical
Maximum Height
127MM, 12.7CM
Maximum Width
171MM, 17.1CM
Maximum Depth
213MM, 21.3CM
Net Weight
5.0KG
Shipping weight
5.67KG
Shipping Height
222MM, 22.2CM
Shipping Width
235MM, 23.5CM
Shipping Depth
292MM, 29.2CM
Color
Beige
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Conformance
Approvals
TÜV
Standard warranty
2 years repair or replace