Kit of 3 Closed Rectangular CT 1500A/1 for Bus Bar Applications
PCST1500C Features
Kit of 3 Closed Rectangular CT 1500A/1 for Bus Bar Applications
Includes: Mounting hardware, Screws
-
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
AccuSine Features & Benefits
Convenience
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Total cost of Ownership
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
178MM, 17.8CM
Maximum Width
94MM, 9.4CM
Maximum Depth
1676MM, 167.6CM
Net Weight
2.4KG
Color
White
Environmental
Operating Temperature
-20 - 60 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
EN 60950, IEC 61000-4-5
Standard warranty
1 year repair or replace