ACAC10022 Features
Isolation Valve Assemblies, 1/2" ODF
Product Distribution
Afghanistan, Armenia, Argentina, Austria, Australia, Azerbaijan, Belgium, Bulgaria, Bolivia, Brazil, Belarus, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Czechia, Germany, Denmark, Algeria, Spain, Fiji, France, United Kingdom, Georgia, Greece, Hong Kong SAR China, Hungary, Indonesia, Ireland, Israel, Iceland, Italy, Cambodia, South Korea, Kazakhstan, Liberia, Luxembourg, Morocco, North Macedonia, Myanmar (Burma), Mongolia, Mexico, Malaysia, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Paraguay, Romania, Singapore, Slovakia, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, United States, Uruguay, Uzbekistan, Vietnam, South Africa
Physical
Maximum Height
54MM, 5.4CM
Maximum Width
210MM, 21.0CM
Maximum Depth
67MM, 6.7CM
Net Weight
0.63KG
Shipping weight
0.86KG
Shipping Height
60MM, 6.0CM
Shipping Width
121MM, 12.1CM
Shipping Depth
291MM, 29.1CM
Conformance
Standard warranty
1 year (parts only)