InfraStruxure PDU 80kW 400V/400V W/ MBP
-
Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.
-
Includes: Installation guide, User manual
PD80H5HK1-M Features
Key Features
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
InfraStruxure PDU 80kW 400V/400V W/ MBP
Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.
Includes: Installation guide, User manual
-
Local and web-based monitoring
Status available to customers both in the data center and remotely
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
-
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
-
Top and bottom cable entry (standard)
Flexibility that allows the customer to decide - and at no extra cost.
-
Wrap Around System Bypass
(3) Breaker maintenance bypass panel to isolate the UPS from the critical load
Configurable Power Distribution Features & Benefits
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Marketing features
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely
Total cost of Ownership
Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Availability
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Efficiency at Full Load
98.5 % %
Input
Number of Power Cords
1
Efficiency at Full Load
98.5 % %
Load Capacity
80000VA
Maximum Input Current
173A
Physical
Maximum Height
2070MM, 207.0CM
Maximum Width
749MM, 74.9CM
Maximum Depth
864MM, 86.4CM
Net Weight
954.55KG
Shipping weight
997.9KG
Shipping Height
2261MM, 226.1CM
Shipping Width
914MM, 91.4CM
Shipping Depth
1219MM, 121.9CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
CE, VDE
Standard warranty
1 year repair or replace