InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP

InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Right
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Right
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP Miscellaneous
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation guide, User manual

View Product Overview

PDRPPH2000-M Features

Key Features

Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
InfraStruxure PDU 80kW 400V/400V Transformerless W/ MBP
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation guide, User manual
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely

Total cost of Ownership

Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Load Capacity
80000VA
Maximum Input Current
173A

Physical

Maximum Height
2159MM, 215.9CM
Maximum Width
737MM, 73.7CM
Maximum Depth
914MM, 91.4CM
Net Weight
584.09KG
Shipping weight
628.23KG
Shipping Height
2261MM, 226.1CM
Shipping Width
914MM, 91.4CM
Shipping Depth
1219MM, 121.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Options

Services