InfraStruXure InRow SC Cable Support Bridge Trough
-
The Cable Support Bridge Trough is an accessory to the InfraStruXure® InRow SC product, allowing users to organize and pass cables over the top of the unit without ...
-
Includes: Installation guide
ACAC10021 Features
InfraStruXure InRow SC Cable Support Bridge Trough
The Cable Support Bridge Trough is an accessory to the InfraStruXure® InRow SC product, allowing users to organize and pass cables over the top of the unit without interfering with duct tubes. The bridge trough is mounted to the racks, allowing the InRow SC to be moved without having to disconnect any of the overhead cabling.
Includes: Installation guide
-
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
150MM, 15.0CM
Maximum Width
170MM, 17.0CM
Maximum Depth
625MM, 62.5CM
Net Weight
2.27KG
Shipping weight
3.98KG
Shipping Height
222MM, 22.2CM
Shipping Width
699MM, 69.9CM
Shipping Depth
235MM, 23.5CM
Color
Black
Environmental
Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Standard warranty
2 years repair or replace