InfraStruXure Central v5.1.1

InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
InfraStruXure Central v5.1.1 Front Left
  • Advanced software for enhanced intrusion detection and expanded remote management capabilities

View Product Overview

SFISXC511 Features

InfraStruXure Central v5.1.1
Advanced software for enhanced intrusion detection and expanded remote management capabilities
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Autodiscovery of APC devices
    Autodiscover APC devices on your network via leading enterprise and server management platforms.
  • Capacity Manager add-on application
    Planning and optimizing actual power, cooling and rack capacities via shared data center model, enabling efficient equipment provisioning and right-sizing of your data center.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Change Manager add-on application
    Easily track and execute moves, adds and changes of equipment in the data center via the shared data center model.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Options

Services