InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL

InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Left
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Left
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Left
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Straight
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Straight
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Left
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Straight
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Front Straight
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL Back
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACRH301S Features

Key Features

Rack Height
42U
InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, CE/UL
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50 - 60 Hz
Input Power
930 Watts

Communications & Management

Control panel
Touch screen LCD user interface

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1095MM, 109.5CM
Net Weight
186.5KG
Color
Grey

Conformance

Approvals
CE, RCM, UL
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Discharge Patterns
Horizontal
Air Flow
1374.3lps
Intake Air
Rear return
Return Diameter
29.0MM

Options

Services