HP ZE1000 Notebook Battery

HP ZE1000 Notebook Battery Front Left
HP ZE1000 Notebook Battery Front Left
HP ZE1000 Notebook Battery Front Left
HP ZE1000 Notebook Battery Front Straight
HP ZE1000 Notebook Battery Front Left
HP ZE1000 Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCHP5R Features

HP ZE1000 Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
127MM, 12.7CM
Maximum Depth
38MM, 3.82CM
Net Weight
0.46KG
Shipping weight
0.5KG
Shipping Height
267MM, 26.68CM
Shipping Width
178MM, 17.78CM
Shipping Depth
38MM, 3.82CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services