HP OmniBook 4100 series Notebook Battery
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
LBCHP3I Features
HP OmniBook 4100 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
216MM, 21.59CM
Maximum Width
127MM, 12.7CM
Maximum Depth
57MM, 5.72CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 6.99CM
Shipping Depth
140MM, 13.97CM
Conformance
Approvals
CE
Standard warranty
1 year repair or replace