HP OmniBook 2100 series Notebook Battery
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
LBCHP2 Features
HP OmniBook 2100 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
216MM, 21.59CM
Maximum Width
127MM, 12.7CM
Maximum Depth
57MM, 5.72CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.97CM
Shipping Depth
70MM, 6.99CM
Conformance
Approvals
CE
Standard warranty
1 year repair or replace