Galaxy VX 1250/1500kW spare part kit Level 1

Galaxy VX 1250/1500kW spare part kit Level 1 Front Left
Galaxy VX 1250/1500kW spare part kit Level 1 Front Left
Galaxy VX 1250/1500kW spare part kit Level 1 Front Left
Galaxy VX 1250/1500kW spare part kit Level 1 Front Right
Galaxy VX 1250/1500kW spare part kit Level 1 Front Straight
Galaxy VX 1250/1500kW spare part kit Level 1 Back
Galaxy VX 1250/1500kW spare part kit Level 1 Front Left
Galaxy VX 1250/1500kW spare part kit Level 1 Front Right
Galaxy VX 1250/1500kW spare part kit Level 1 Front Straight
Galaxy VX 1250/1500kW spare part kit Level 1 Back
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

WVX1500K-SPL1 Features

Galaxy VX 1250/1500kW spare part kit Level 1
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1199MM, 119.9CM
Maximum Width
800MM, 80.0CM
Maximum Depth
345MM, 34.5CM
Net Weight
4.61KG
Shipping weight
4.89KG
Shipping Height
1257MM, 125.7CM
Shipping Width
851MM, 85.1CM
Shipping Depth
396MM, 39.6CM

Options

Services