Galaxy VX 1250/1500kVA Spare Part Kit Level 3

Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Left
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Left
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Left
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Right
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Straight
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Back
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Left
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Right
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Front Straight
Galaxy VX 1250/1500kVA Spare Part Kit Level 3 Back
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

WVX1500K-SPL3 Features

Galaxy VX 1250/1500kVA Spare Part Kit Level 3
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
467MM, 46.7CM
Maximum Width
600MM, 60.0CM
Maximum Depth
990MM, 99.0CM
Net Weight
63.0KG
Shipping weight
73.23KG
Shipping Height
518MM, 51.8CM
Shipping Width
651MM, 65.1CM
Shipping Depth
1041MM, 104.1CM

Options

Services