Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8

Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Right
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Right
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Straight
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Straight
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Back
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Back
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Left
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Right
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Right
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Straight
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Front Straight
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Back
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Back
RoHS
  • Highly efficient, easy-to-deploy 15kW, 400V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data ...

  • Includes: Battery modules ship installed, Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed ...

View Product Overview

GVSUPS15KB2HS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (15000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
15.0kWatts / 15.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 3-wire (3P + E), Hard wire 5-wire (3P + N + E)
Maximum Input Current
27.0A
Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8
Highly efficient, easy-to-deploy 15kW, 400V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service and 1 smart modular battery string, expandable to 2 strings for extended runtime. Runtime charts available in the Documents tab.
Includes: Battery modules ship installed, Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed, Start-up service

Galaxy VS Features & Benefits

Serviceability

Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40°C or 104°F.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
eConversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Compatible with Galaxy Lithium-ion Battery Cabinets
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. Galaxy VS UPSs for external batteries are compatible with Galaxy Lithium-ion Battery Cabinets.
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.

Availability

Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Built-in backfeed protection
Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
15.0kWatts / 15.0kVA
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
2.5
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 1% linear load and < 3% non-linear load
Output Voltage Tolerance
+/-1% after 50ms
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
340 - 460 (400 V)V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Internal modular battery, VRLA
Nominal Battery Voltage
480 V
End of Discharge Maximum Battery Current
41.0A
End of Discharge Battery Voltage
384 V DC

Communications & Management

Interface Port(s)
GVS_350mm_AirFilter, GVS_350mm_Seismic, GVS_Parallel
Control panel
Touch screen LCD user interface
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
333MM, 33.3CM
Maximum Depth
847MM, 84.7CM
Net Weight
245.0KG
Shipping weight
270.0KG
Shipping Height
1690MM, 169.0CM
Shipping Width
990MM, 99.0CM
Shipping Depth
640MM, 64.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
10 - 80 (Non-condensing) %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
1761.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CSA C22.2 No 107.3, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 60721-4-2 level 2M2, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services