Galaxy VS UPS 120kW 400V for External Batteries, Start-up 5x8
-
Highly efficient, easy-to-deploy 120kW, 400V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data ...
-
Includes: Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed, Start-up service
GVSUPS120KHS Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (120000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
120.0kWatts
/ 120.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
216.0A
Galaxy VS UPS 120kW 400V for External Batteries, Start-up 5x8
Highly efficient, easy-to-deploy 120kW, 400V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service. See the battery runtime chart for details.
Includes: Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed, Start-up service
Galaxy VS Features & Benefits
Serviceability
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com" ecostruxureit.com /a .
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Total cost of Ownership
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Compatible with Galaxy Lithium-ion Battery Cabinets
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. Galaxy VS UPSs for external batteries are compatible with Galaxy Lithium-ion Battery Cabinets.
eConversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation
No power derating in kW up to 40°C or 104°F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Availability
Built-in backfeed protection
Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Product Distribution
United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
120.0kWatts
/ 120.0kVA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
2.5
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage Tolerance
+/-1% after 50ms
Bypass
Built-in static bypass
Input
Input frequency
40 - 70 Hz
Input voltage range for main operations
340 - 460 (400 V)V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system, Li-Ion (Lithium-Ion), VRLA
Nominal Battery Voltage
480...576 V DC
End of Discharge Maximum Battery Current
326.0A
End of Discharge Battery Voltage
384 V DC
Efficiency
Communications & Management
Interface Port(s)
GVS_Parallel, GVS_WideUPS_AirFilter, GVS_WideUPSMBC_SeismicKit
Control panel
Touch screen LCD user interface
Available SmartSlot™ Interface Quantity
1
Physical
Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
278.0KG
Shipping weight
315.0KG
Shipping Height
1680MM, 168.0CM
Shipping Width
990MM, 99.0CM
Shipping Depth
640MM, 64.0CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
10 - 80 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
12509.0BTU/hr
Protection Class
IP21
Conformance
Approvals
IEC 60721-4-2 level 2M2, IEC 62040-1-1, IEC 62040-2, OSHPD, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status
Other Environmental Compliance
China RoHS