Galaxy VS Maintenance Bypass Cabinet with Input Transformer 10-25kW 480V or 600V In, 208V Out
-
Maintenance bypass cabinet with transformer. The maintenance bypass isolates the UPS completely during service operations. The input transformer can be configured ...
GVSBPIT25 Features
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 10-25kW 480V or 600V In, 208V Out
Maintenance bypass cabinet with transformer. The maintenance bypass isolates the UPS completely during service operations. The input transformer can be configured onsite for either 480V or 600V input and delivers 208V output. Compatible with 208V UPS.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bulgaria, Bermuda, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Italy, Jamaica, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Poland, Puerto Rico, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Ukraine, United States, Venezuela, U.S. Virgin Islands, Vietnam, South Africa
Physical
Maximum Height
1485MM, 148.5CM
Maximum Width
600MM, 60.0CM
Maximum Depth
836MM, 83.6CM
Net Weight
395.0KG
Shipping weight
425.0KG
Shipping Height
1670MM, 167.0CM
Shipping Width
990MM, 99.0CM
Shipping Depth
800MM, 80.0CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %