Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B
Recommended replacement:
Classic Battery Cabinet, IEC, 1000mm wide, Config B2, Galaxy VS/VL and Easy UPS 3-Phase Modular,
GVSCBC10B2
GVSCBC10B Features
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B
Battery cabinet that includes batteries and battery breaker.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
1970MM, 197.0CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
830MM, 83.0CM
Net Weight
1512.0KG
Shipping weight
1542.0KG
Shipping Height
2025MM, 202.5CM
Shipping Width
970MM, 97.0CM
Shipping Depth
1125MM, 112.5CM
Environmental
Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C