Galaxy VM Battery Breaker Kit 630A IEC
-
Battery circuit breaker kit protects the DC cables from batteries to the UPS. For use with Galaxy VM empty battery cabinets.
-
Includes: Installation guide
GVMBBK630IEC Features
Galaxy VM Battery Breaker Kit 630A IEC
Battery circuit breaker kit protects the DC cables from batteries to the UPS. For use with Galaxy VM empty battery cabinets.
Includes: Installation guide
Galaxy VM Features & Benefits
Convenience
5x8 Start-up service included
Required for full coverage of factory warranty
Wheel mounted
Allows for ease of handling during installation.
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Availability
Robust operation
No power derating in kW up to 40°C or 104°F.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular-based design
Allows replacement of UPS modules and batteries
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Safety
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.
Internal backfeed protection
Increase system defense from power anomolies.
Manageability
Mimic Diagram
Allows instant access to the status of the UPS.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com" ecostruxureit.com /a .
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Total cost of Ownership
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
eConversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Product Distribution
Argentina, Austria, Belgium, Bulgaria, Bolivia, Brazil, Switzerland, Chile, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Luxembourg, Latvia, Malta, Netherlands, Peru, Poland, Portugal, Paraguay, Romania, Sweden, Slovenia, Slovakia, Uruguay
Batteries & Runtime
Battery type
Internal third-party batteries (not supplied)
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Physical
Maximum Height
262MM, 26.2CM
Maximum Width
377MM, 37.7CM
Maximum Depth
766MM, 76.6CM
Net Weight
11.9KG
Shipping weight
11.93KG
Shipping Height
262MM, 26.2CM
Shipping Width
766MM, 76.6CM
Shipping Depth
377MM, 37.7CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters
Conformance
Approvals
C-Tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IBC 2012 and CBC2013 to Sds=2.02g , RCM, UL 1778, VFI-SS-111
Standard warranty
1 year (parts only)