Galaxy 6000 160 KVA to 600 kVA

Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Miscellaneous
Galaxy 6000 160 KVA to 600 kVA Miscellaneous
Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Front Left
Galaxy 6000 160 KVA to 600 kVA Miscellaneous
Galaxy 6000 160 KVA to 600 kVA Miscellaneous
  • 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

  • Includes: Installation guide, User Manual

View Product Overview

Galaxy6000 Features

Key Features

Output Connections
(1) Hard Wire 4-wire (3PH + N)
(1) Hard Wire 5-wire (3PH + N + G)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Galaxy 6000 160 KVA to 600 kVA
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: Installation guide, User Manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

MGE Galaxy Features & Benefits

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Total cost of Ownership

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
480.0kWatts / 600.0kVA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
380 V, 400 V
Load Crest Factor
3 : 1
Waveform type
Sine wave
Bypass
Built-in Static Bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
353 - 477 (415V)V
Input voltage adjustable range for mains operation
357 - 477 (415V)V
Input Power Factor at Full Load
0.8

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1900MM, 190.0CM
Maximum Depth
840MM, 84.0CM
Color
Grey

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
72.0dBA
Protection Class
IP 20

Conformance

Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 62040-2, ISO 14001, ISO 9001, LCIE, TUV
Standard warranty
1 year repair or replace

Options

Services