GVX1000 Spare Parts Kit Level 2

GVX1000 Spare Parts Kit Level 2 Front Left
GVX1000 Spare Parts Kit Level 2 Front Left
GVX1000 Spare Parts Kit Level 2 Front Left
GVX1000 Spare Parts Kit Level 2 Front Right
GVX1000 Spare Parts Kit Level 2 Front Straight
GVX1000 Spare Parts Kit Level 2 Back
GVX1000 Spare Parts Kit Level 2 Front Left
GVX1000 Spare Parts Kit Level 2 Front Right
GVX1000 Spare Parts Kit Level 2 Front Straight
GVX1000 Spare Parts Kit Level 2 Back
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

WVX1000K-SPL2 Features

GVX1000 Spare Parts Kit Level 2
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
1000MM, 100.0CM
Net Weight
17.0KG
Shipping weight
21.91KG
Shipping Height
600MM, 60.0CM
Shipping Width
1100MM, 110.0CM
Shipping Depth
1100MM, 110.0CM
Units per Pallet
1.0

Options

Services