Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50

Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Straight
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Straight
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Straight
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50 Front Straight
  • Includes: Installation guide

View Product Overview

ACFC75257 Features

Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50
Includes: Installation guide
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Fluid Coolers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Afghanistan, Armenia, Austria, Azerbaijan, Bulgaria, Bolivia, Belarus, Switzerland, China, Czechia, Germany, Denmark, Algeria, Spain, Fiji, France, United Kingdom, Georgia, Hong Kong SAR China, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, Cambodia, South Korea, Kazakhstan, Liberia, Luxembourg, Morocco, Myanmar (Burma), Mongolia, Malaysia, Netherlands, Norway, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Sweden, Singapore, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uruguay, Uzbekistan, Vietnam, South Africa

Technical Specifications

Input

Input frequency
50 Hz
Input Power
1500 Watts

Physical

Maximum Height
890MM, 89.0CM
Maximum Width
2400MM, 240.0CM
Maximum Depth
1260MM, 126.0CM
Net Weight
151.36KG

Conformance

Approvals
TÜV
Standard warranty
1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Flow
5498.2lps

Options

Services