Fixed Shelf 50lbs/22.7kg Black

Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Right
Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Left
Fixed Shelf 50lbs/22.7kg Black Front Right
RoHS
  • Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8105BLK Features

Key Features

Rack Height
2U
Fixed Shelf 50lbs/22.7kg Black
Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.
Includes: Installation guide, Mounting hardware
  • Ventilated
    Perforated front and rear doors provide ample ventilation for rack-mount equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
483MM, 48.3CM
Maximum Depth
406MM, 40.6CM
Net Weight
2.27KG
Shipping weight
4.26KG
Shipping Height
102MM, 10.2CM
Shipping Width
572MM, 57.2CM
Shipping Depth
445MM, 44.5CM
Color
Black
Maximum Mounting Depth
406.0MM, 40.64CM
Minimum Mounting Depth
406.0MM, 40.64CM
Weight Capacity (static load)
22.7KG

Conformance

Approvals
EIA-310D
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services