EcoStruxure IT Advisor: Cooling Optimize, 1 Month Software Support Contract, 1000 Racks
-
Provides 24x7 telephone technical support and software updates available during the term of the contract for all license keys covered by a software support contract ...
-
Includes: 1 month contract
WCL1M1000R-DIGI Features
EcoStruxure IT Advisor: Cooling Optimize, 1 Month Software Support Contract, 1000 Racks
Provides 24x7 telephone technical support and software updates available during the term of the contract for all license keys covered by a software support contract.
Includes: 1 month contract
Data Center Operation: Cooling Optimize Features & Benefits
Protection
Read-only Access
Share access without risking unauthorized configuration changes.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
Wireless temperature sensors
Utilizes a range of wireless temperature sensors to determine the exact position of the heat load within the data center
Password security
User-selectable password with strong password rules and reset password mechanism.
Manageability
Intelligent control
Temperature data is wirelessly transmitted to network gateways, aggregated, and analyzed by control software, which determines appropriate control demands delivered directly to the cooling equipment.
Reclaim cooling capacity
Continuously optimized cooling capacity allows for additional IT load and increased IT capacity in the data center.
Dynamic optimization
Thermal airflow is constantly adapted to match real-time needs created by the dynamic environment in a data center.
Influence mapping
Provides great insights into the influence of individual cooling units on the temperature in every part of the data center.
Cost Savings
Energy savings
Delivers up to 40% cooling energy savings through optimized use of existing cooling equipment.
Extend equipment life
Efficient use of cooling equipment reduces the need for maintenance and extends equipment life.
Availability
Risk mitigation
In the event of an emergency, cooling units will automatically run at maximum capacity and ensure a cool facility, even if Cooling Optimize is unable to connect to and control the cooling units.
Temperature compliance report
Identifies if rack temperatures have complied with required set points, and the time period that racks have been in violation of the set point limits, enabling easy detection of potential physical infrastructure irregularities.
Existing cooling infrastructure
Works with your existing infrastructure; direct expansion (DX), chilled water, economizers and evaporative cooling methods, and under floor, overhead, ducted and unducted airflow environments.
Manual override
Provides operators with the ability to manually exert control over their cooling resources and override the system.
Benchmark report
Verifies energy and cost savings, as well as greenhouse gas reductions, achieved through the use of active cooling control.
Uptime protection
Immediate identification and elimination of hot spots protects uptime and ensures business can continue as planned.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe