EcoStruxure IT Advisor Capacity 5000 Racks

EcoStruxure IT Advisor Capacity 5000 Racks Front Left
EcoStruxure IT Advisor Capacity 5000 Racks Front Left
EcoStruxure IT Advisor Capacity 5000 Racks Front Left
EcoStruxure IT Advisor Capacity 5000 Racks Front Left
EcoStruxure IT Advisor Capacity 5000 Racks Front Left
EcoStruxure IT Advisor Capacity 5000 Racks Front Left
  • Infrastructure capacity planning and optimization via shared data center model, enabling efficient equipment provisioning and right-sizing of your data center.

View Product Overview

AP915000 Features

EcoStruxure IT Advisor Capacity 5000 Racks
Infrastructure capacity planning and optimization via shared data center model, enabling efficient equipment provisioning and right-sizing of your data center.

Data Center Operation: Capacity Features & Benefits

Availability

Measured power data
Prevent overloads through graphical display of average and peak power usage by measuring actual consumption through metered rack PDUs and branch circuit monitoring.
Keyword tagging
Highlight location constraints through keyword tagging of data center racks or equipment, for both technical and business-level categorization of assets.
U-space report
Provides a quick overview of available U-space within your data center.
Power dependency path
Map the power path and physical system relationships and dependencies, providing detailed overview of electrical distribution and phase balancing for a detailed impact analysis.
Capacity policies
Group IT equipment to match availability needs and avoid stranded space, power and cooling capacity.
Available Capacity
Global view of available capacity within an organizational context, providing an instant calculation of actual space, power and cooling consumption, power and network port availability and floor and rack weight limits against overall data center capacity constraints.
Electrical room support
Monitor capacity and plan changes for centralized power equipment in areas outside of the main data center floor plan.
Direct Current
Offer direct current capacity planning and risk management as well as the ability to support a mixed power infrastructure (both AC and DC). This enables data center managers to model DC-powered devices within their data center, allowing them to more intelligently and accurately plan capacity and assess risk for the DC power path.

Agility

Optional deployment services
Ensure speedy deployment through the use of Schneider Electric Professional Services.
Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
Shared data model
Ensure mature and synchronized data throughout the entire data center life cycle.

Planning

Capacity reports
Shows planned and actual power data in one view, enabling detailed capacity planning for future power needs
Business impact
Shows the consequence of device failure on data center infrastructure equipment for instant identification of critical business application impacts.
Infrastructure failure to IT impact
Critical events are translated into server impact analysis, and virtual machines at risk are automatically migrated to healthy hosts.
Capture Index
Instantly visualize the dynamics of the data center airflow through the hot and cold aisle Capture Index (CI), providing real-time analysis of how effectively the supplied air is used.
Raised floor environments
Gain an instant overview of the plenum air velocities and airflow rates for optimal positioning of perforated tiles in rooms with raised floor cooling systems pressure.
IT equipment guidance
Instant server placement recommendation through real-time analysis of available data center capacity, including power, cooling, u-space, network and power ports, capacity strategies, weight limits and more.
Simulation of device failures
Enables data center operators to proactively identify how a device failure will impact business critical applications and maintain redundancy during maintenance.
Scenario analysis
Try out future data center changes and view the impact, without making any changes to their live StruxureWare Data Center Operation application.
3D airflow analysis
Simulate any cooling scenario in your data center, instantly visualizing the cooling effect on your infrastructure for easy identification of overcooling and hotspots..
3-phase load balancing
Automatically distribute and track single and three-phase equipment power draw from UPS power supply, through distribution down to server and blade level ensuring all three phases on the power system carry a balanced load.

Manageability

Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
Vendor neutral
Allows for modeling equipment and data from any vendor, providing support for existing data center environments.
Custom devices
Quickly customize library assets to your specifications in just 2 clicks, amending custom properties such as power requirements and MAC address etc.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
Asset library
Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
6MM, 0.6CM
Shipping Depth
178MM, 17.8CM

Options

Services