Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings

Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Left
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Left
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Left
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Right
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Straight
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Back
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Application
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Left
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Right
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Front Straight
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Back
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings Application
  • Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 40 kVA, 400V 3-phase UPS. With advanced product features, competitive specifications, and ...

  • Includes: Dust filter, Installation guide

View Product Overview

E3SUPS40KHB2 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (40000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
40.0kWatts / 40.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
73.0A
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 40 kVA, 400V 3-phase UPS. With advanced product features, competitive specifications, and robust electrical design, the Easy UPS 3S UPS makes business continuity easy for small and medium data centers and electrical rooms. Includes dust filter and conformance-coated boards for harsh environments, and 4 internal 7Ah modular battery strings.
Includes: Dust filter, Installation guide

Easy UPS 3S Features & Benefits

Protection

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Replaceable dust filters
protect the UPS in harsh environments.
Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.

Convenience

Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Network management
Provides proactive power and environmental management via web and/or SNMP
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.

Product Distribution

United Arab Emirates, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Latvia, Morocco, Madagascar, North Macedonia, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
40.0kWatts / 40.0kVA
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Topology
Double conversion online
Output Voltage THD
< 3% linear load
Output Voltage Tolerance
+/- 1.5 %

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
304 - 477V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
4
Nominal Battery Voltage
240 V
Replacement battery cartridge note
UPS weight does not include battery weight.
Maximum Available Short Circuit Current
10kAmps

Communications & Management

Interface Port(s)
E3S_Parallel, E3S_TempSensor

Physical

Maximum Height
1400MM, 140.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
969MM, 96.9CM
Net Weight
590.0KG
Shipping weight
643.0KG
Shipping Height
1640MM, 164.0CM
Shipping Width
1114MM, 111.4CM
Shipping Depth
683MM, 68.3CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
63.0dBA
Online thermal dissipation
6415.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EAC, RCM
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services