Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8

Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Right
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Right
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Straight
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Straight
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Back
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Back
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Left
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Right
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Right
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Straight
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Front Straight
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Back
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 Back
  • Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 60 kVA 3 phase UPS with advanced product features, robust electrical specifications and compact ...

  • Includes: Dust filter, Installation guide, Start-up service

View Product Overview

E3MUPS60KHBS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (60000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
60.0kWatts / 60.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
104.0A
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8
Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 60 kVA 3 phase UPS with advanced product features, robust electrical specifications and compact design making your business continuity easy. Ideal for small and medium data centers and other business critical applications, this UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management. This UPS is for internal batteries, but is supplied without batteries, so you can easily customize the battery runtime. For battery runtime details, see the runtime charts published under the Documents tab. Includes 5x8 start-up service.
Includes: Dust filter, Installation guide, Start-up service

Easy UPS 3M Features & Benefits

Protection

Replaceable dust filters
protect the UPS in harsh environments.
Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Convenience

Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
60.0kWatts / 60.0kVA
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 3% linear load and < 5% non-linear load
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
342 - 477V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
10.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
240 V
End of Discharge Maximum Battery Current
166.0A

Communications & Management

Control panel
Touch screen LCD user interface

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1000MM, 100.0CM
Net Weight
311.0KG
Shipping weight
360.0KG
Shipping Height
2102MM, 210.2CM
Shipping Width
1125MM, 112.5CM
Shipping Depth
750MM, 75.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 457.2meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
10523.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EAC, RCM
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services