Easy Rack PDU, Metered Outlet, 0U, 3 Phase, 22kW, 230V, 32A, 18 C13 and 6 C19 outlets, IEC60309 3P + N + PE inlet
-
Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the ...
-
Includes: Installation guide, Rack mounting brackets, Safety guide
Recommended replacement:
Easy Rack PDU, Switched Metered Outlet, 0U, 3 Phase, 22kW, 230V, 32A, (18) C13 and (6) C19 outlets, IEC60309 3P+N+PE inlet,
EPDU2232SMBO
EPDU1232SMBO Features
Key Features
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309, IEC 60309 32 A 3P + N + PE
Cord Length
3meters
Easy Rack PDU, Metered Outlet, 0U, 3 Phase, 22kW, 230V, 32A, 18 C13 and 6 C19 outlets, IEC60309 3P + N + PE inlet
Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the average power strip.
Includes: Installation guide, Rack mounting brackets, Safety guide
-
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
-
Metering-by-Outlet capability
Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
-
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
-
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
-
Vertical Mounting Capabilities
Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.
-
Zero U Rack Mounting Abilities
Vertical mounting capabilities allow users to mount the units in a rack or enclosure without expending valuable rack space.
Easy Switched Rack PDU Features & Benefits
Manageability
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Outlet Power Sequencing
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Adaptability
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Overload Protection
Yes
Cord Length
3meters
Maximum Total Current Draw
32
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
22000VA
Maximum Input Current
32A
Maximum Line Current
32A
Regulatory Derated Input Current (North America)
32A
Physical
Maximum Height
1800MM, 180.0CM
Maximum Width
55MM, 5.5CM
Maximum Depth
56MM, 5.6CM
Net Weight
8.68KG
Shipping weight
9.85KG
Shipping Height
2030MM, 203.0CM
Shipping Width
195MM, 19.5CM
Shipping Depth
130MM, 13.0CM
Color
Black
Environmental
Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15000meters
Conformance
Approvals
CE, EAC, RCM, TÜV, UKCA
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant