Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet

Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Left
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Left
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Left
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Straight
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Left
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet Front Straight
RoHS
  • Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average ...

  • Includes: Installation guide, Rack mounting brackets, Safety guide

View Product Overview

EPDU1132MBO Features

Key Features

Output Connections
(20) IEC 60320 C13
(4) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309, IEC 60309 32 A 2P + E
Cord Length
3meters
Easy Rack PDU, Metered Outlet, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 C13 and 4 C19 outlets, IEC60309 2P + E inlet
Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average power strip.
Includes: Installation guide, Rack mounting brackets, Safety guide
  • 1% Metering Accuracy
    Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
  • Metering-by-Outlet capability
    Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.
  • Zero U Rack Mounting Abilities
    Vertical mounting capabilities allow users to mount the units in a rack or enclosure without expending valuable rack space.

Easy Metered Rack PDU Features & Benefits

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Availability

Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Product Distribution

United Arab Emirates, Albania, Armenia, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bolivia, Brazil, Belarus, Switzerland, Chile, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, Fiji, France, United Kingdom, Georgia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Malta, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Paraguay, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Uruguay, Venezuela, Vietnam, South Africa

Technical Specifications

Output

Overload Protection
Yes
Cord Length
3meters
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Load Capacity
7360VA
Maximum Input Current
32A
Maximum Line Current
32A
Regulatory Derated Input Current (North America)
32A

Physical

Maximum Height
1800MM, 180.0CM
Maximum Width
55MM, 5.5CM
Maximum Depth
56MM, 5.6CM
Net Weight
7.12KG
Shipping weight
8.29KG
Shipping Height
2030MM, 203.0CM
Shipping Width
195MM, 19.5CM
Shipping Depth
130MM, 13.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15000meters

Conformance

Approvals
CE, EAC, RCM, TÜV, UKCA
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services