ER7HCM Features
Key Features
Rack Height
1U
Rack Width
19"
Easy Rack Horizontal Cable Manager,1U
Easy Rack Accessories
Product Distribution
United Arab Emirates, Afghanistan, Albania, Netherlands Antilles, Angola, Argentina, Austria, Australia, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Sri Lanka, Liberia, Luxembourg, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
45MM, 4.45CM
Maximum Width
483MM, 48.3CM
Net Weight
1.0KG
Shipping weight
1.0KG
Shipping Height
70MM, 7.0CM
Shipping Width
90MM, 9.0CM
Shipping Depth
570MM, 57.0CM
Color
Black
Conformance
Standard warranty
5 year repair or replace
Sustainable Offer Status
RoHS
Compliant