EPDU power cord,IEC309 32A,3Pterminal,2m

No product image
No product image
RoHS
  • Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions

View Product Overview

EPDU-PCH2N Features

Key Features

Input Connections
IEC 309 32 A 2P + E
EPDU power cord,IEC309 32A,3Pterminal,2m
Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Input

Physical

Net Weight
1.2KG
Shipping weight
1.4KG
Shipping Height
560MM, 56.0CM
Shipping Width
80MM, 8.0CM
Shipping Depth
300MM, 30.0CM

Sustainable Offer Status

RoHS
Compliant

Options

Services