Dell Latitude XP Series Notebook Batteries
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
LBCDL6I Features
Dell Latitude XP Series Notebook Batteries
Portable computer batteries for the leading brands of notebook computers.
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
229MM, 22.86CM
Maximum Width
140MM, 13.97CM
Maximum Depth
70MM, 6.99CM
Net Weight
0.91KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.97CM
Shipping Depth
70MM, 6.99CM
Conformance
Approvals
CE, cUL recognized, UL recognized
Standard warranty
1 year repair or replace