Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes

Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes Front Left
Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes Front Left
Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes Front Left
Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes Front Left
  • Full server lifecycle access and power cycling for remote management.

  • Includes: 3 year contract

View Product Overview

WSA3YR1000N Features

Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes
Full server lifecycle access and power cycling for remote management.
Includes: 3 year contract
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
  • Service warranty certificate
    Customers receive assistance from the Service Entitlements team to ensure their product is properly recorded. An e-mail Service Entitlement Certificate provides a detailed record of the service registration, along with the service expiration date.
  • Software upgrades
    Software support contracts entitle customers to all software upgrades and updates, ensuring access to new features and product enhancements.

Data Center Operation: Server Access Features & Benefits

Manageability

Multi-vendor asset support
Provides support for multiple types of IT assets and hardware platforms.
Software only KVM
Reduce costs by eliminating the need for hardware appliances in the data center.
One-to-many device control
View, configure and control multiple vendor’s IT devices through one console for secure and easy server management.
Physical location
Provides visibility to exactly where your servers are placed within the data center for an accurate inventory and overview.

Availability

Power cycling
Access servers remotely whether they are on or offline for instant control and reboot.
Primary in-band management
Access both server OS and BMC through the primary network to solve any issues.
Consol access
Remotely control and manage IT devices through software KVM for lights out data center management.
OS access
Connect to the operating system via RDP, SSH and VNC.
Secondary out-of-band management
Utilizes a secondary access path for reaching affected devices and solve any issues through the alternate business-critical network.
Server diagnostics
Provides access to server audit logs for analyzing and troubleshooting when the OS is unresponsive.
Access track and trace
Track and trace who and when servers have been accessed and controlled through the software KVM.
BIOS configuration
Access BIOS settings and configurations directly from the DCIM software to solve hardware problems preventing a server from booting normally.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Shipping weight
0.01KG
Shipping Height
0MM, 0.01CM
Shipping Width
0MM, 0.01CM
Shipping Depth
0MM, 0.01CM

Options

Services