Data Center Operation: Server Access; 25 Node License

Data Center Operation: Server Access; 25 Node License Front Left
Data Center Operation: Server Access; 25 Node License Front Left
Data Center Operation: Server Access; 25 Node License Front Left
Data Center Operation: Server Access; 25 Node License Front Left
RoHS
  • Full server lifecycle access and power cycling for remote management.

View Product Overview

AP90225 Features

Data Center Operation: Server Access; 25 Node License
Full server lifecycle access and power cycling for remote management.

Data Center Operation: Server Access Features & Benefits

Manageability

Multi-vendor asset support
Provides support for multiple types of IT assets and hardware platforms.
Software only KVM
Reduce costs by eliminating the need for hardware appliances in the data center.
One-to-many device control
View, configure and control multiple vendor’s IT devices through one console for secure and easy server management.
Physical location
Provides visibility to exactly where your servers are placed within the data center for an accurate inventory and overview.

Availability

Power cycling
Access servers remotely whether they are on or offline for instant control and reboot.
Primary in-band management
Access both server OS and BMC through the primary network to solve any issues.
Consol access
Remotely control and manage IT devices through software KVM for lights out data center management.
OS access
Connect to the operating system via RDP, SSH and VNC.
Secondary out-of-band management
Utilizes a secondary access path for reaching affected devices and solve any issues through the alternate business-critical network.
Server diagnostics
Provides access to server audit logs for analyzing and troubleshooting when the OS is unresponsive.
Access track and trace
Track and trace who and when servers have been accessed and controlled through the software KVM.
BIOS configuration
Access BIOS settings and configurations directly from the DCIM software to solve hardware problems preventing a server from booting normally.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
6MM, 0.6CM
Shipping Depth
178MM, 17.8CM

Sustainable Offer Status

RoHS
Compliant

Options

Services