Data Center Operation: IT Power Control 500 Rack License

Data Center Operation: IT Power Control 500 Rack License Front Left
Data Center Operation: IT Power Control 500 Rack License Front Left
Data Center Operation: IT Power Control 500 Rack License Front Left
Data Center Operation: IT Power Control 500 Rack License Front Left
RoHS
  • IT Power Control, powered by Intel® DCM, delivers rack-level power capping for an optimized infrastructure and delayed physical equipment investment. Increased rack ...

View Product Overview

AP9161500 Features

Data Center Operation: IT Power Control 500 Rack License
IT Power Control, powered by Intel® DCM, delivers rack-level power capping for an optimized infrastructure and delayed physical equipment investment. Increased rack densities are achieved through power capping of servers and racks, reducing over-provisioning and enabling operation of the data center closer to the capacity limit without compromising availability and safety margins. Redistribution of power density according to criticality levels are easily implemented through the use of rack based policy configurations, ensuring power savings and delayed physical equipment investments. The software requires Data Center Operation: IT Optimize.
  • Business continuity
    Business continuity is maintained in the event of a UPS failing, as power capping ensures that business critical racks and servers maintain their power supply and no breakers are inadvertently tripped.
  • Increased rack density
    Achieved through power capping of servers and racks, reducing over-provisioning and enabling operation of the data center closer to the capacity limit without compromising availability and safety margins
  • Power capping
    Delivers rack-level power capping for an optimized infrastructure and delayed physical equipment investment, utilizing technology provided by Intel® DCM
  • Rack based policy configurations
    Redistribution of power density according to criticality levels are easily implemented through the use of rack based policy configurations, ensuring power savings and delayed physical equipment investments

Data Center Operation: IT Optimize Features & Benefits

Manageability

Underutilized servers
Provides a customizable list of underutilized servers, for identifying non-utilized and underutilized servers within the data center.
Top power consumers
Identifies servers with the highest average power usage, providing data center operators with a list of likely candidates for upgrades, load sharing or retirement.
KPI data
Key performance indicators on power cost, server utilization and retirement candidates, available in report and dashboard format.

Availability

IT asset monitoring
Continual discovery and monitoring of IT components through standard protocols for accurate and current inventory management.
Auto-association
Increases accuracy and saves time by auto-associating discovered IT devices with the inventory, based on properties such as make, model and IP address.
IT asset auto-discovery
Saves time and increases accuracy of your managed asset inventory.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
GenomeTM library
The continuously growing asset library enables the software to determine power consumption without the aid of hardware sensors.

Protection

Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.

Agility

Maximize rack utilization
Gain visibility into rack utilization for optimizing power, cooling and space at the rack level.
IT power and server utilization monitoring
Determine the business usefulness for all IT assets helps eliminate underutilized servers and maximize IT capacity at the rack, row and room level.
Server efficiency categorization
Provides the ability to categorize servers into non-utilized, underutilized and utilized for analyzing IT efficiency, remove non-utilized servers to recapture available capacity and virtualize underutilized servers to consolidate resources.
Prevent physical server sprawl
Identify and remove non-utilized servers for optimal use of rack capacity.
Track underutilized servers
Reduce costs by eliminating unnecessary servers and maximize efficiency and rack capacity.
Server usage chargeback
Enables businesses to capture and assign IT costs to individual departments for accurate billing support down to the physical or virtual server level.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
6MM, 0.6CM
Shipping Depth
178MM, 17.8CM

Sustainable Offer Status

RoHS
Compliant

Options

Services