Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50

Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Right
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Straight
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Left
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Right
Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50 Front Straight
  • Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

View Product Overview

ACCD75209 Features

Condenser 2 EC Fan 11.1 kW/1C TD 380-415V/3/50
Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Air Cooled Condensers Features & Benefits

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input Power
4400 Watts

Physical

Maximum Height
1350MM, 135.0CM
Maximum Width
3230MM, 323.0CM
Maximum Depth
1404MM, 140.4CM
Net Weight
359.24KG

Conformance

Approvals
TÜV
Standard warranty
1 year (parts only)

General

Air Flow
11373.9lps

Options

Services