Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter

Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter Front Left
  • Portable, reliable power source for the leading brands of notebook computers.

View Product Overview

LPACQ1I Features

Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter
Portable, reliable power source for the leading brands of notebook computers.

Laptop Power Adapters Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
229MM, 22.86CM
Maximum Width
70MM, 6.99CM
Maximum Depth
137MM, 13.72CM
Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 6.99CM
Shipping Depth
140MM, 13.97CM

Conformance

Approvals
CE, ISO 9001
Standard warranty
2 years repair or replace

Options

Services