Compaq Armada 6500 series Notebook Battery

Compaq Armada 6500 series Notebook Battery Front Right
Compaq Armada 6500 series Notebook Battery Front Right
Compaq Armada 6500 series Notebook Battery Front Right
Compaq Armada 6500 series Notebook Battery Front Right
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCCQ16 Features

Compaq Armada 6500 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
292MM, 29.21CM
Maximum Width
64MM, 6.35CM
Maximum Depth
6MM, 0.64CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
305MM, 30.48CM
Shipping Width
76MM, 7.62CM
Shipping Depth
19MM, 1.91CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services