Comet 3000 80 kVA

No product image
No product image
  • Budget 3-phase power protection for equipment rooms.

  • Includes: User manual

View Product Overview

C3TUPS80 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (64000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
64.0kWatts / 80.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Comet 3000 80 kVA
Budget 3-phase power protection for equipment rooms.
Includes: User manual

MGE Comet Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.

Total cost of Ownership

Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Marketing features

Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bermuda, Bolivia, Brazil, Bahamas, Belarus, Belize, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Luxembourg, Latvia, Madagascar, Myanmar (Burma), Mongolia, Martinique, Malta, Mauritius, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Ukraine, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
64.0kWatts / 80.0kVA

Input

Physical

Maximum Height
1345MM, 134.5CM
Maximum Width
690MM, 69.0CM
Maximum Depth
875MM, 87.5CM
Net Weight
456.0KG
Shipping weight
456.0KG
Shipping Height
1345MM, 134.5CM
Shipping Width
875MM, 87.5CM
Shipping Depth
690MM, 69.0CM

Conformance

Standard warranty
1 year repair or replace

Options

Services