ACDC1002 Features
Ceiling Assy - 750mm wide Rack to 750mm wide Rack
NetShelter Data Center Containment Features & Benefits
Agility
Safe Slide Doors
Emergency break away sliding door enables quick exit in the event of an emergency
One-way locking door
Secures the hot aisle while allowing for quick exit in case of emergency.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Fire Safe System
Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
Ceiling tiles
Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
Availability
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Over Aisle Access
Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Adaptability
Air Return System
Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expenditure and provides deferred investment throughout the life of the facility.
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
Total cost of Ownership
EcoLEDgy Driven Lighting
Integrated high efficiency LED lighting with on/off motion sensors
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Efficiency
Increases the capacity of the air conditioner by supplying a warmer return air temperature.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
2000MM, 200.0CM
Maximum Width
737MM, 73.7CM
Maximum Depth
32MM, 3.2CM
Net Weight
10.92KG
Shipping weight
15.92KG
Shipping Height
2083MM, 208.3CM
Shipping Width
102MM, 10.2CM
Shipping Depth
826MM, 82.6CM
Conformance
Approvals
cUL listed, UL listed
Standard warranty
1 year (parts only)