Bracket Kit, 0U PDU, Ladder Rack
-
Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
-
Includes: Installation guide, Mounting hardware, Rack mounting brackets
AP7403 Features
Bracket Kit, 0U PDU, Ladder Rack
Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
Includes: Installation guide, Mounting hardware, Rack mounting brackets
-
Mounting provisions for vertical power distribution
Mount up to four vertical rack PDUs on one side.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Dominica, Dominican Republic, Ecuador, Eritrea, Ethiopia, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Iraq, Iceland, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Luxembourg, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Réunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Trinidad & Tobago, Tanzania, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
31MM, 3.1CM
Maximum Width
51MM, 5.1CM
Maximum Depth
122MM, 12.2CM
Net Weight
0.27KG
Shipping weight
0.36KG
Shipping Height
44MM, 4.4CM
Shipping Width
229MM, 22.9CM
Shipping Depth
165MM, 16.5CM
Color
Black
Conformance
Standard warranty
2 years repair or replace