Baying Kit for 42U SX to VX or VS - 24 inch centers
-
This external joining kit contains the hardware to join the NetShelter 600mm and 750mm enclosures to either the NetShelter VX or VS enclosures with 24 inch centers ...
-
Includes: Installation guide, Mounting hardware
AR7602 Features
Baying Kit for 42U SX to VX or VS - 24 inch centers
This external joining kit contains the hardware to join the NetShelter 600mm and 750mm enclosures to either the NetShelter VX or VS enclosures with 24 inch centers.
Includes: Installation guide, Mounting hardware
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
934MM, 93.4CM
Maximum Width
38MM, 3.8CM
Maximum Depth
50MM, 5.0CM
Net Weight
1.82KG
Shipping weight
3.4KG
Shipping Height
1016MM, 101.6CM
Shipping Width
178MM, 17.8CM
Shipping Depth
70MM, 7.0CM
Color
Black
Conformance
Standard warranty
2 years repair or replace