Battery Management Harness - 25ft

Battery Management Harness - 25ft Front Left
Battery Management Harness - 25ft Front Left
Battery Management Harness - 25ft Front Left
Battery Management Harness - 25ft Front Left
Battery Management Harness - 25ft Front Left
Battery Management Harness - 25ft Front Left
RoHS
  • Smart-charging and remote battery management for stationary UPS batteries.

  • Includes: Installation guide

View Product Overview

AP9925 Features

Key Features

Cord Length
7.6meters
Battery Management Harness - 25ft
Smart-charging and remote battery management for stationary UPS batteries.
Includes: Installation guide
  • Tough and flexible outer jacket
    Flexible protective outer jacket with nylon weave maintains integrity.

Battery Management Features & Benefits

Availability

Individual battery monitoring
Monitoring voltage and current ensures that individual UPS batteries are ready for use and replaced only when necessary.
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Individual battery charging
Supplemental individual charging ensures each battery is fully charged and helps prevent premature aging due to over-charging.
Battery fault detection
Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Local LED status
Four LEDs on the front panel indicate problems with batteries, charger, environment, or unit itself.

Compatiblity

Battery compatibility
VRLA or wet cell 2-, 4-,8- or 12v batteriesbr /Nickel-cadmium 1.2 or 2.4v batteries (AP9921X)

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Pakistan, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Physical

Maximum Height
178MM, 17.8CM
Maximum Width
279MM, 27.9CM
Maximum Depth
102MM, 10.2CM
Net Weight
3.18KG
Shipping weight
3.64KG
Shipping Height
254MM, 25.4CM
Shipping Width
356MM, 35.6CM
Shipping Depth
152MM, 15.2CM
Color
Black

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 9144meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services