Battery Management Harness - 100ft
-
Smart-charging and remote battery management for stationary UPS batteries.
-
Includes: User manual
AP9927 Features
Key Features
Cord Length
30.5meters
Battery Management Harness - 100ft
Smart-charging and remote battery management for stationary UPS batteries.
Includes: User manual
Battery Management Features & Benefits
Availability
Individual battery monitoring
Monitoring voltage and current ensures that individual UPS batteries are ready for use and replaced only when necessary.
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Individual battery charging
Supplemental individual charging ensures each battery is fully charged and helps prevent premature aging due to over-charging.
Battery fault detection
Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Local LED status
Four LEDs on the front panel indicate problems with batteries, charger, environment, or unit itself.
Compatiblity
Battery compatibility
VRLA or wet cell 2-, 4-,8- or 12v batteries br / Nickel-cadmium 1.2 or 2.4v batteries (AP9921X)
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Pakistan, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
413MM, 41.3CM
Maximum Width
248MM, 24.8CM
Maximum Depth
260MM, 26.0CM
Net Weight
17.5KG
Shipping weight
18.18KG
Shipping Height
432MM, 43.2CM
Shipping Width
279MM, 27.9CM
Shipping Depth
279MM, 27.9CM
Sustainable Offer Status
RoHS
Compliant